Download document () of 20

U442-DOCK14-MS

USB-C Dock for Microsoft Surface - 4K HDMI, USB 3.2 Gen 2, USB-A Hub, GbE, 100W PD Charging, Black

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U442-DOCK14-MS
UPC
037332272645
Product Length/Depth
1.32 in
Product Height
1.26 in
Product Width
8.78 in
Product Weight
0.55 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Product Type
Docking station

Product specifications

Type
Docking Station
Charging Ports Details
100W (20V/5A) PD 3.0
Number of Charging Ports
1
Total Charging Watts
100
Relative Humidity
20% to 80% RH
Color
Black
Cable Jacket Rating
VW-1
Material
PLASTIC (PC + ABS)
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Charging Ports / Amps
5A
Product Features
DisplayPort Alt Mode
EDID Support
3D Video Supported
Extended Mode
Bus Powered
Mirror Mode
Ethernet Support
HDR Support
Multi-Resolution Support
USB Specification
USB 2.0 (up to 480 Mbps)
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Network Speed
1 Gbps (Gigabit)
Product Highlights
HDMI port supports UHD resolutions up to 4K @ 30 Hz for crystal-clear video
USB-C PD 3.0 port supports 20V 5A (100W) power output for charging host device
Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
USB hub ports allow connection of flash drives, hard drives and other peripherals
Connects you to a wired 10/100/1000 Ethernet network when no Wi-Fi is available
Charging Port Type
USB C (FEMALE)
Chroma Sub Sampling
4:4:4
4:2:0
4:2:2
Plug Color
White
Blue
Power Source Type
Bus
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (FEMALE)
SideB Connector2
HDMI (FEMALE)
Data Ports
USB-A - USB 2.0
USB C (FEMALE)
USB-C - USB 3.2 Gen 2 (10 Gbps)
USB A (FEMALE)
USB-A - USB 3.2 Gen 2 (10 Gbps)
SideB Connector3
USB A (FEMALE)
USB C (FEMALE)
Displayport Specification
1.4
SideB Connector4
RJ45 (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
5 A
5A
Technology
USB
Cat5/5e
USB 3.x
HDMI
USB 2.0 (High Speed)
Cat6
Thunderbolt
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
Charging Ports
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Video Ports Details
  • HDMI 2.0
  • HDCP 1.4
Supported Resolution
1920x1080 (1080p)
3840x2160 (4K)
1280x720 (720p)
Number of Ports
6
Number of USB Hub Ports
4
Ports
1
Ports Detail
Supports Gigabit (10/100/1000 Mbps) Ethernet network connection
Resolutions Supported
HDMI: 4K 30Hz (3840 x 2160)
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Max Supported Video Resolution
3840 x 2160 @ 30 Hz
Data Ports Details
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - USB 3.2 Gen 2 (10 Gbps)
USB-A - USB 2.0
Network Ports
1 Gbps (Gigabit)
RJ45 (FEMALE)
10 Mbps
100 Mbps (Fast Ethernet)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDCP 1.4
HDMI 2.0
HDMI (FEMALE)
USB Power Delivery (PD) Charging Specification
3
Network Ports Details
1 Gbps (Gigabit)
100 Mbps (Fast Ethernet)
10 Mbps

Export product specification