Download document () of 20

B123-001-60

HDMI Signal Booster / Extender Cable, 1920 x 1200 (1080p) 60Hz, Up to 125 ft. (38 m), (HDMI M/F), 1 ft, TAA

General specifications

Product Name
Eaton Tripp Lite series signal booster
Catalog Number
B123-001-60
UPC
037332171184
Product Length/Depth
8.36 in
Product Height
0.6 in
Product Width
1.02 in
Product Weight
0.05 lb
Compliances
FCC Compliant
CE Marked
REACH
RoHS
Product Type
Signal booster

Product specifications

Type
Signal Booster
Audio Specification
Pass-through audio
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Input
Unit (optional)
Material
Plastic
Cable Jacket Color
Black
Product Features
EDID Compatible
TAA Compliant
Consumer Electronics Control (CEC) Supported
3D Video Supported
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Extend a 1080p @ 60Hz (or 1920 x 1200) HDMI signal up to 125-ft. (38.1 m) from the source
No external power required in most installations
Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
Built-in HDMI cable features a latching connector for a more secure connection
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
USB
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
MICRO-USB B (FEMALE)
HDMI (FEMALE)
SideA Connector2
MICRO-USB B (FEMALE)
SideB Connector3
HDMI (FEMALE)
Power Source
Unit (optional)
Technology
HDMI
Cat5/5e
Cat6
Features
Flex Center
Video Ports Details
  • HDMI 1.4
  • HDCP 1.4
Number of Displays
1
Number of Monitors Supported
1
Housing
Plastic
Max Supported Video Resolution
1920 x 1200 @ 60Hz
Operating Temperature Range
32° to 104°F (0° to 40°C)
Resolutions Supported
Extend a 1080p @ 60Hz (or 1920 x 1200) HDMI signal up to 125-ft. (38.1 m) from the source
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
HDMI (FEMALE)
Video Output
HDMI (MALE)
Max 1024 x 768 Range (ft)
125 ft
Max 1080i Range (ft)
125 ft
Max 1080P Range (ft)
125 ft
Max 1440 x 900 Range (ft)
125 ft
Max 1600 x 1200 Range (ft)
125 ft
Max 480i Range (ft)
125 ft
Max 480P Range (ft)
125 ft
Max 640 x 480 Range (ft)
125 ft
Max 720P Range (ft)
125 ft
Max 800 x 600 Range (ft)
125 ft
Video Ports
HDMI (FEMALE)
Number of Ports
1
Max Resolution
1080p
Extender Style
Pigtail
Extension Method
HDMI Cable
Form Factor/Mounting Options
Pigtail

Export product specification