Download document () of 20

P568-100-HD

Standard-Speed HDMI Cable, 24 AWG High Definition, Digital Video with Audio Cable (M/M), 100 ft. (30.5 m)

  • Gold-plated connectors provide optimal signal transfer
  • Premium double-shielded digital audio/video cable
  • Supports HD Video resolutions up to 1080p
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Standard Speed HDMI and HDCP compliant
  • 24AWG High Definition Standard Speed HDMI Gold cable

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568-100-HD
UPC
037332153401
Product Length/Depth
0.0001 in
Product Height
0.0001 in
Product Width
0.0001 in
Product Weight
0.0001 lb
Compliances
REACH
RoHS
Global Catalog
P568-100-HD
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
DTS-HD
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Gold
Product Features
EDID Compatible
EDID Support
Consumer Electronics Control (CEC) Supported
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector
HDMI
Cable Length
100 Foot
Cable Outer Diameter (OD)
9.0 mm
Max Supported Video Resolution
1920 x 1200 (1080p)
Minimum Bend Radius
45mm
LED Indicators
0
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
1080p
Cable Length Range
50ft and up (15M and up)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.