Download document () of 20

B122-000

HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 24Hz, Up to 150 ft. (45 m), (HDMI F/F),TAA

General specifications

Product Name
Eaton Tripp Lite series signal booster
Catalog Number
B122-000
UPC
037332133144
Product Length/Depth
1.02 in
Product Height
2.36 in
Product Width
0.6 in
Product Weight
0.03 lb
Compliances
RoHS
FCC Compliant
REACH
CE Marked
Product Type
Signal booster

Product specifications

Type
Signal Booster
Audio Specification
Pass-through audio
Audio Ports
HDMI (FEMALE)
HDMI (Female) port allows for pass-through audio
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Input
Unit (optional)
Material
Plastic (PC)
Product Features
EDID Compatible
TAA Compliant
3D Video Supported
Consumer Electronics Control (CEC) Supported
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Extend a 1080p @ 24Hz (or 1920 x 1200) HDMI signal up to 150-ft. (45.72 m) from the source
No external power required in most installations
Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
When extending a 1080p @ 24Hz (or 1920 x 1200) signal more than 75-ft. (22.86 m), use cable made with 24Awg wiring, such as the P568-100-HD
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
USB
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
MICRO-USB B (FEMALE)
SideA Connector2
MICRO-USB B (FEMALE)
SideB Connector3
HDMI (FEMALE)
Power Source
Unit (optional)
Technology
HDMI
Features
Flex Center
Video Ports Details
  • HDMI 1.4
  • HDCP 1.4
Number of Displays
1
Number of Monitors Supported
1
Included Mounting Accessories
No
Housing
Plastic
Max Supported Video Resolution
1920 x 1200 @ 24Hz
Mounting Details
No
Operating Temperature Range
32° to 104°F (0° to 40°C)
Resolutions Supported
1920 x 1200 (1080p) @ 24Hz, up to 150 ft.
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max 1024 x 768 Range (ft)
150 ft
Max 1080i Range (ft)
150 ft
Max 1080P Range (ft)
150 ft
Max 1440 x 900 Range (ft)
150 ft
Max 1600 x 1200 Range (ft)
150 ft
Max 480i Range (ft)
153 ft
Max 480P Range (ft)
153 ft
Max 640 x 480 Range (ft)
150 ft
Max 720P Range (ft)
150 ft
Max 800 x 600 Range (ft)
150 ft
Video Ports
HDMI (FEMALE)
Number of Ports
1
Max Resolution
1080p
Extender Style
Box
Extension Method
HDMI Cable
Form Factor/Mounting Options
Box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.