Download document () of 20

P572-006

High Speed Mini-HDMI Cable (M/M), 6 ft.

  • 24K gold-plated connectors for maximum conductivity
  • Premium foil and braid shielding protects against EMI/RFI noise
  • Supports HD video resolutions up to 1080p

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P572-006
UPC
037332137920
Product Length/Depth
9 in
Product Height
0.25 in
Product Width
7 in
Product Weight
0.1 lb
Compliances
REACH
RoHS
Global Catalog
P572-006
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
DTS-HD
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Gold
Product Features
Consumer Electronics Control (CEC) Supported
EDID Compatible
EDID Support
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
MINI HDMI (MALE)
SideB Connector1
MINI HDMI (MALE)
SideB Connector3
MINI HDMI (MALE)
Technology
HDMI
Connector
HDMI
Cable Length
6 Foot
Cable Outer Diameter (OD)
5.5 mm
Max Supported Video Resolution
1920 x 1200 (1080p)
Minimum Bend Radius
27.5mm
LED Indicators
0
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
1080p
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.