Download document () of 20

P167-000

HDMI over Dual Cat5/Cat6 Extender Wall Plate Kit with Transmitter and Receiver, TAA

General specifications

Product Name
Eaton Tripp Lite series wallplate
Catalog Number
P167-000
UPC
037332143730
Product Length/Depth
5.6 in
Product Height
1.7 in
Product Width
7.9 in
Product Weight
0.001 lb
Compliances
RoHS
REACH
CE Marked
FCC Compliant
Product Type
Wallplate

Product specifications

Type
Extender Kit
Audio Specification
Stereo Audio
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
White
Audio Output
HDMI
Product Features
3D Video Supported
EDID Compatible
Consumer Electronics Control (CEC) Supported
TAA Compliant
Product Highlights
Extends a 1080p (24Hz) or 1080i (60 Hz) signal up to 150 ft. (45.72 m) using 24 AWG, Solid Wire Cat6* cabling (N222-Series, or N224-Series )
Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
No external power required
Extends a 3D signal up to 100 ft. (30.5 m) using 24 AWG, Solid Wire Cat6 cabling
Supports 24-bit True Color (8-bits per channel)
Supports HDCP, EDID and DDC
Packaging Type
Box
HDCP Specification
1.3
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
Accessory Type
Wall plate
SideB Connector3
HDMI (FEMALE)
Technology
HDMI
Features
Flex Center
Number of Displays
1
Housing
Plastic
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Receiver/Transceiver Video Output
HDMI
Transmitter Video Input
HDMI
Receiver - Number of Video Outputs
1
Max Resolution
1080p
Extender Style
Wallplate
Extension Method
CATx
Form Factor/Mounting Options
Wallplate

Export product specification

Compliance information

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.