Download document () of 20

B126-1A1

HDMI over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, Up to 150 ft. (45 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B126-1A1
UPC
037332158925
Product Length/Depth
1.01 in
Product Height
3.61 in
Product Width
2.53 in
Product Weight
0.99 lb
Compliances
FCC Compliant
REACH
RoHS
Product Type
Extender

Product specifications

Type
Extender Kit
Audio Specification
Stereo Audio
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
3.5mm
Color
Black
Audio Output
HDMI
Input
Transmitter and Receiver (included)
Material
Steel
Product Features
EDID Compatible
Built-In Equalizer
Daisy-chainable / Cascadable
TAA Compliant
3D Video Supported
Consumer Electronics Control (CEC) Supported
Rackmountable
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Plug-and-play operation with no software required for easy, immediate installation
Display HDMI audio/video up to 150 ft. (45 m) away with no costly cable installation
Extra HDMI port on local transmitter lets you monitor image on remote display
Supports HD resolutions up to 1920 x 1080 (1080p) @ 60 Hz
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
RJ45 (FEMALE)
SideB Connector1
HDMI (FEMALE)
3.5MM (FEMALE)
SideA Connector2
3.5MM (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
HDMI (FEMALE)
Power Source
Transmitter and Receiver (included)
Technology
Cat6
Cat5/5e
HDMI
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Mounting Details
Wallmount
LED Indicators
TX & RX: Green (Power), Orange (Activity)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
1
Max Resolution
1080p
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wall-mount

Export product specification