Download document () of 20

B126-110

HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B126-110
UPC
037332168061
Product Length/Depth
2.5 in
Product Height
1.1 in
Product Width
4.5 in
Product Weight
0.19 lb
Compliances
RoHS
REACH
FCC Compliant
Product Type
Extender

Product specifications

Type
Transceiver
Audio Specification
Stereo Audio
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Input
Unit (included)
Product Features
TAA Compliant
3D Video Supported
Daisy-chainable / Cascadable
Daisychainable and Cascadeable
EDID Compatible
Built-In Equalizer
Consumer Electronics Control (CEC) Supported
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Supports stereo and 7.1-channel surround sound audio
Extends 1080i (60 Hz) signal up to 175-ft. (53.34 m)
Plug and play—no software or drivers to install
Connect up to 3 units in a chain for maximum extension
Supports high-definition video resolutions up to 1080p (60 Hz)
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
HDMI (FEMALE)
Power Source
Unit (included)
Technology
Cat5/5e
Cat6
HDMI
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
Daisy-chainable or Cascadable
Daisychainable and Cascadeable
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Recommended Category Cable
Cat5/6
Max. Distance (Between any 2 Units)
125 ft.
Mounting Details
Wallmount
LED Indicators
Green (Power), Orange (Activity)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Max 1024 x 768 Range (ft)
175 ft
Max 1080i Range (ft)
175 ft
Max 1080P Range (ft)
125 ft
Max 1440 x 900 Range (ft)
175 ft
Max 1600 x 1200 Range (ft)
175 ft
Max 480i Range (ft)
175 ft
Max 480P Range (ft)
175 ft
Max 640 x 480 Range (ft)
175 ft
Max 720P Range (ft)
175 ft
Max 800 x 600 Range (ft)
175 ft
Number of Ports
1
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
1
Max Resolution
1080p
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.