Download document () of 20

B126-004

4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA

  • Perfect for digital signs, trade shows and classrooms
  • Plug and play—no software or drivers to install
  • Works with all operating systems and HDMI video sources
  • Can daisy-chain up to 3 units to extend signal to 13 monitors
  • Supports stereo and 7.1-channel surround sound audio
  • Includes an HDMI cable with latching connectors for a more secure connection

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B126-004
UPC
037332157515
Product Length/Depth
3.94 in
Product Height
1.17 in
Product Width
5.04 in
Product Weight
0.2 lb
Compliances
FCC Compliant
RoHS
REACH
Global Catalog
B126-004
Product Type
Splitter

Product specifications

Type
Splitter; Extender Kit
Audio Specification
Stereo Audio
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Audio Input
3.5mm
Color
Black
Input
Transmitter end only (included)
Material
Steel
Product Features
Daisy chainable
TAA Compliant
Consumer Electronics Control (CEC) Supported
3D Video Supported
Daisy-chainable / Cascadable
Rackmountable
EDID Compatible
Color Depth
24-bit True color
24-bit True Color
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
RJ45 (FEMALE)
3.5MM (FEMALE)
SideA Connector2
3.5MM (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
RJ45 (FEMALE)
Host Connector
HDMI (FEMALE)
Power Source
Transmitter end only (included)
Technology
Cat6
Cat5/5e
HDMI
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
4
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Daisy-chainable or Cascadable
Daisy chainable
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Max. Distance (Between any 2 Units)
16 ft. (5m)
Mounting Details
Wallmount
LED Indicators
Green (Power), Orange (Activity)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Number of Ports
4
Transmitter - Number of Video Outputs
4
Max Resolution
1080p
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wall-mount
Rackmount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.