Download document () of 20

B126-1P0

HDMI over Cat5/6 Passive Extender, Box-Style Remote Receiver for Video/Audio, Up to 100 ft. (30 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B126-1P0
UPC
037332157461
Product Length/Depth
0.59 in
Product Height
1.02 in
Product Width
2.36 in
Product Weight
0.08 lb
Compliances
FCC Compliant
CE Marked
REACH
RoHS
Product Type
Extender

Product specifications

Type
Receiver
Audio Specification
Pass-through audio
Relative Humidity
0-85% non-condensing
Color
Black
Audio Output
HDMI
Input
Receiver end only (optional)
Connector Plating
Gold
Product Features
TAA Compliant
EDID Compatible
Consumer Electronics Control (CEC) Supported
3D Video Supported
Daisy-chainable / Cascadable
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Supports stereo and 7.1-channel surround sound audio
Supports high-definition video resolutions up to 1080p (60 Hz)
Works with all operating systems and HDMI video sources
Built-in HDMI cable latches tightly for more secure connection
Plug and play—no software or drivers to install
Packaging Type
Box
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
MICRO-USB B (FEMALE)
HDMI (MALE)
SideA Connector2
MICRO-USB B (FEMALE)
SideB Connector3
HDMI (MALE)
Power Source
Receiver end only (optional)
Technology
Cat6
Cat5/5e
HDMI
Features
Flex Center
Number of Displays
1
Housing
Plastic
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
LED Indicators
Green = Connection
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
HDMI (MALE)
Video Output
RJ45 (FEMALE)
Max 1024 x 768 Range (ft)
100 ft
Max 1080i Range (ft)
100 ft
Max 1080P Range (ft)
50 ft
Max 1440 x 900 Range (ft)
100 ft
Max 1600 x 1200 Range (ft)
100 ft
Max 480i Range (ft)
100 ft
Max 480P Range (ft)
100 ft
Max 640 x 480 Range (ft)
100 ft
Max 720P Range (ft)
100 ft
Max 800 x 600 Range (ft)
100 ft
Number of Ports
1
Receiver - Number of Video Outputs
1
Max Resolution
1080p
Extender Style
Pigtail
Extension Method
CATx
Form Factor/Mounting Options
Pigtail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.