Download document () of 20

B126-4X4

4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53 m), TAA

  • Routes any source to any display or same source to multiple displays
  • Supports high-definition video resolutions up to 1080p (60 Hz)
  • Plug and play—no software or drivers to install
  • Works with all operating systems and HDMI video sources
  • Switches inputs via button, remote control or RS-232 serial

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B126-4X4
UPC
037332180193
Product Length/Depth
3.9 in
Product Height
1.2 in
Product Width
9.2 in
Product Weight
1.45 lb
Compliances
RoHS
REACH
FCC Compliant
Global Catalog
B126-4X4
Product Type
Splitter

Product specifications

Type
Matrix Switch
Audio Specification
Stereo Audio
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Input
Unit (included)
Product Features
Consumer Electronics Control (CEC) Supported
Daisy-chainable / Cascadable
3D Video Supported
EDID Compatible
Rackmountable
TAA Compliant
Color Depth
24-bit True color
24-bit True Color
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
RJ45 (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
RJ45 (FEMALE)
Host Connector
HDMI (FEMALE)
Power Source
Unit (included)
Technology
IR
Cat5/5e
HDMI
Cat6
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
4
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A, 4.5 ft.
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Mounting Details
Wallmount
LED Indicators
Source A, B, C, D (Orange), Output 1, 2, 3, 4 (Green); RJ45: Green (Connection), Orange (Activity)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
32° to 104°F (0° to 40°C)
Max 1440 x 900 Range (ft)
175 ft
Max 1600 x 1200 Range (ft)
175 ft
Max 480P Range (ft)
175 ft
Number of Ports
4
Transmitter - Number of Video Outputs
4
Max Resolution
1080p
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.