Download document () of 20

B126-1A0

HDMI over Cat5/6 Extender, Box-Style Remote Receiver for Video/Audio, Up to 150 ft. (45 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B126-1A0
UPC
037332157485
Product Length/Depth
1.01 in
Product Height
3.61 in
Product Width
2.53 in
Product Weight
0.19 lb
Compliances
FCC Compliant
RoHS
REACH
Product Type
Extender

Product specifications

Type
Receiver
Audio Specification
Stereo Audio
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Color
Black
Audio Output
HDMI
Input
Receiver end only (included)
Material
Steel
Product Features
EDID Compatible
Daisy-chainable / Cascadable
TAA Compliant
3D Video Supported
Built-In Equalizer
Consumer Electronics Control (CEC) Supported
Rackmountable
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Works with all operating systems and HDMI video sources
Supports high-definition video resolutions up to 1080p (60 Hz)
Plug and play—no software or drivers to install
Supports stereo and 7.1-channel surround sound audio
Works in tandem with B126-002 or B126-004 transmitter unit
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
HDMI (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
HDMI (FEMALE)
Power Source
Receiver end only (included)
Technology
HDMI
Cat5/5e
Cat6
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Mounting Details
Wallmount
LED Indicators
Green (Power), Orange (Activity)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Number of Ports
1
Receiver - Number of Video Outputs
1
Max Resolution
1080p
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.