Download document () of 20

B126-2A0

2-Port HDMI over Cat5/6 Active Extender/Splitter, Remote Receiver for Video/Audio, Up to 150 ft. (45 m), TAA

  • Plug and play—no software or drivers to install
  • Works with all operating systems and HDMI video sources
  • Supports high-definition video resolutions up to 1080p (60 Hz)
  • Supports stereo and 7.1-channel surround sound audio
  • Built-in equalization control lets you adjust monitor image

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B126-2A0
UPC
037332180728
Product Length/Depth
3.6 in
Product Height
1 in
Product Width
2.5 in
Product Weight
0.4 lb
Compliances
REACH
RoHS
FCC Compliant
Global Catalog
B126-2A0
Product Type
Splitter

Product specifications

Type
Splitter; Extender Kit
Audio Specification
Stereo Audio
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Input
Unit (included)
Product Features
Built-In Equalizer
Daisy-chainable / Cascadable
3D Video Supported
EDID Compatible
Consumer Electronics Control (CEC) Supported
TAA Compliant
Color Depth
24-bit True color
24-bit True Color
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
HDMI (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
HDMI (FEMALE)
Host Connector
RJ45 (FEMALE)
Power Source
Unit (included)
Technology
Cat6
HDMI
Cat5/5e
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
2
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
Mounting Details
Wallmount
LED Indicators
Green (Power), Orange (Activity)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Max 1440 x 900 Range (ft)
200 ft
Max 1600 x 1200 Range (ft)
200 ft
Max 480P Range (ft)
200 ft
Number of Ports
2
Receiver - Number of Video Outputs
2
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.