Download document () of 20

B126-1P0-WP-1

HDMI over Cat5/6 Passive Extender, Wall Plate Remote Receiver for Video/Audio, Up to 50 ft. (15 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B126-1P0-WP-1
UPC
037332162854
Product Length/Depth
6.5 in
Product Height
2.2 in
Product Width
7.25 in
Product Weight
0.001 lb
Compliances
CE Marked
FCC Compliant
RoHS
REACH
Product Type
Extender

Product specifications

Type
Receiver
Audio Specification
Pass-through audio
Relative Humidity
0-85% non-condensing
Color
White
Audio Output
HDMI
Product Features
3D Video Supported
Daisy-chainable / Cascadable
EDID Compatible
Consumer Electronics Control (CEC) Supported
TAA Compliant
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Plug and play—no software or drivers to install
Included mounting hardware lets you install the unit on a wall
Supports high-definition video resolutions up to 1080p (60 Hz)
Supports stereo and 7.1-channel surround sound audio
Works with all operating systems and HDMI video sources
Packaging Type
Box
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
Cat5/5e
HDMI
Cat6
Features
Flex Center
Number of Displays
1
Housing
Plastic
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
LED Indicators
Green (Power)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Receiver/Transceiver Video Output
HDMI
Max 1024 x 768 Range (ft)
100 ft
Max 1080i Range (ft)
100 ft
Max 1080P Range (ft)
50 ft
Max 1440 x 900 Range (ft)
100 ft
Max 1600 x 1200 Range (ft)
100 ft
Max 480i Range (ft)
100 ft
Max 480P Range (ft)
100 ft
Max 640 x 480 Range (ft)
100 ft
Max 720P Range (ft)
100 ft
Max 800 x 600 Range (ft)
100 ft
Number of Ports
1
Receiver - Number of Video Outputs
1
Max Resolution
1080p
Extender Style
Wallplate
Extension Method
CATx
Form Factor/Mounting Options
Wallplate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.