Download document () of 20

P569-016-CL2

High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio, In-Wall CL2-Rated (M/M), 16 ft. (4.88 m)

  • 16 ft. length allows great flexibility in placing home theater or digital signage devices
  • Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • CL2-rated PVC cable jacket meets required standards for in-wall installation
  • Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P569-016-CL2
UPC
037332188250
Product Length/Depth
0.72 in
Product Height
12 in
Product Width
10 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
Global Catalog
P569-016-CL2
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
ARC
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
CL2
Material
PVC
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Gold
Product Features
Consumer Electronics Control (CEC) Supported
EDID Compatible
EDID Support
3D Video Supported
Ethernet Support
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector
HDMI
Cable Length
16 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Minimum Bend Radius
36.5mm
LED Indicators
0
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/30
Cable Length Range
14 - 20ft (4 - 6M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.