Download document () of 20

B126-1P0-MINI

HDMI over Cat5/6 Passive Extender, Low-Profile Remote Receiver for Video/Audio, Up to 100 ft. (30 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B126-1P0-MINI
UPC
037332200402
Product Length/Depth
0.85 in
Product Height
0.81 in
Product Width
1.52 in
Product Weight
0.09 lb
Compliances
REACH
FCC Compliant
CE Marked
RoHS
Product Type
Extender

Product specifications

Type
Receiver
Audio Specification
Pass-through audio
Relative Humidity
0-85% non-condensing
Color
Black
Audio Output
HDMI
Input
Receiver end only (optional)
Connector Plating
Nickel
Product Features
3D Video Supported
Consumer Electronics Control (CEC) Supported
EDID Compatible
Daisy-chainable / Cascadable
TAA Compliant
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Compact, low-profile design hides unit from view
Supports stereo and 7.1-channel surround sound audio
Supports high-definition video resolutions up to 1080p (@ 60 Hz)
Works with all operating systems and HDMI video sources
Plug-and-play—no software, drivers or external power supply
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
USB
HDCP Specification
1.4
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
MICRO-USB B (FEMALE)
HDMI (MALE)
SideB Connector3
MICRO-USB B (FEMALE)
HDMI (MALE)
Power Source
Receiver end only (optional)
Technology
HDMI
Cat6
Cat5/5e
Features
Flex Center
Number of Displays
1
Housing
Plastic
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Max 1440 x 900 Range (ft)
100 ft
Max 1600 x 1200 Range (ft)
100 ft
Max 480P Range (ft)
100 ft
Number of Ports
1
Receiver - Number of Video Outputs
1
Max Resolution
1080p
Extender Style
Pigtail
Extension Method
CATx
Form Factor/Mounting Options
Pigtail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.