Download document () of 20

B126-1A0-U

HDMI over Cat5/6 Extender, Pigtail-Style Receiver for Video/Audio, USB Powered, Up to 125 ft. (38 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B126-1A0-U
UPC
037332190253
Product Length/Depth
0.95 in
Product Height
2.04 in
Product Width
2.4 in
Product Weight
0.09 lb
Compliances
REACH
FCC Compliant
CE Marked
RoHS
Product Type
Extender

Product specifications

Type
Receiver
Audio Specification
Stereo Audio
Relative Humidity
0-85% non-condensing
Color
Black
Audio Output
HDMI
Input
Receiver end only (included)
Material
Polycarbonate
Connector Plating
Gold
Product Features
3D Video Supported
Daisy-chainable / Cascadable
EDID Compatible
TAA Compliant
Built-In Equalizer
Consumer Electronics Control (CEC) Supported
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Supports stereo audio and HDCP
Built-in equalization control lets you adjust monitor image
Plug and play—no software, drivers or external power supply
Supports high-definition video resolutions up to 1080p (@ 60 Hz)
Built-in cable includes latching HDMI connector for a more secure connection
Works with all operating systems and HDMI sources
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
USB
HDCP Specification
1.4
SideA Connector1
MICRO-USB B (FEMALE)
RJ45 (FEMALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Power Source
Receiver end only (included)
Technology
Cat5/5e
Cat6
HDMI
Features
Flex Center
Number of Displays
1
Housing
Plastic
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
LED Indicators
Green (Power), Orange (Activity)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Number of Ports
1
Receiver - Number of Video Outputs
1
Max Resolution
1080p
Extender Style
Pigtail
Extension Method
CATx
Form Factor/Mounting Options
Pigtail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.