Download document () of 20

P571-006-MINI

High-Speed HDMI to Mini HDMI Cable with Ethernet (M/M), 6 ft.

  • 24K gold-plated connectors for maximum conductivity
  • Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
  • Premium foil and braid shielding protects against EMI/RFI noise

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P571-006-MINI
UPC
037332175601
Product Length/Depth
7 in
Product Height
0.25 in
Product Width
7 in
Product Weight
0.1 lb
Compliances
REACH
RoHS
Global Catalog
P571-006-MINI
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
Stereo Audio
Operating Humidity Range
30% to 90% RH, Non-Condensing
Storage Humidity Range
30% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Nickel
Product Features
Ethernet Support
3D Video Supported
Consumer Electronics Control (CEC) Supported
EDID Support
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:2:2
4:4:4
SideA Connector1
MINI HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector
HDMI
Cable Length
6 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Minimum Bend Radius
60mm
LED Indicators
0
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/30
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.