Download document () of 20

B130-101-U

VGA over Cat5/6 Extender Kit, Transmitter/Receiver for Video, USB Powered, Up to 500 ft. (152 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B130-101-U
UPC
037332166593
Product Length/Depth
0.83 in
Product Height
2.4 in
Product Width
2 in
Product Weight
0.44 lb
Compliances
RoHS
REACH
CE Marked
FCC Compliant
Product Type
Extender

Product specifications

Type
Extender Kit
Relative Humidity
10% to 90% RH, Non-Condensing
Color
Black
Input
Transmitter end only (included)
Connector Plating
Nickel
Product Features
EDID Compatible
Built-In Equalizer
TAA Compliant
Product Highlights
USB-powered...no external AC power needed
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Built-in VGA dongles...no need for additional VGA cables
Packaging Type
Box
Power Source Type
USB
SideA Connector1
HD15 (MALE)
SideB Connector1
HD15 (MALE)
RJ45 (FEMALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideA Connector3
USB A (MALE)
SideB Connector3
HD15 (MALE)
Power Source
Transmitter end only (included)
Technology
Cat6
Cat5/5e
VGA / SVGA
VGA/SVGA
Features
Flex Center
Number of Displays
1
Housing
Plastic
Max Supported Video Resolution
1920 x 1440 @ 60Hz
LED Indicators
TX & RX: Green = Power; Orange = Signal Transmission
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Max 1024 x 768 Range (ft)
500 ft
Max 1080i Range (ft)
350 ft
Max 1080P Range (ft)
350 ft
Max 1440 x 900 Range (ft)
350 ft
Max 1600 x 1200 Range (ft)
350 ft
Max 480i Range (ft)
500 ft
Max 480P Range (ft)
500 ft
Max 640 x 480 Range (ft)
500 ft
Max 720P Range (ft)
350 ft
Max 800 x 600 Range (ft)
500 ft
Number of Ports
1
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
1
Max Resolution
1440p
Extender Style
Pigtail
Extension Method
CATx
Form Factor/Mounting Options
Pigtail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.