Download document () of 20

B157-002-VGA

2-Port DisplayPort to VGA Hub, DP1.2, TAA

  • Compact enough for easy carrying in backpack or laptop bag
  • Plug and play—no software or drivers required
  • Supports video resolutions up to 1080p @ 60 Hz (1920 x 1080)
  • Included USB Micro-B cable supplies power to unit
  • Works with all operating systems

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
B157-002-VGA
UPC
037332191496
Product Length/Depth
5.6 in
Product Height
1.7 in
Product Width
7.9 in
Product Weight
0.15 lb
Compliances
REACH
CE Marked
RoHS
FCC Compliant
Global Catalog
B157-002-VGA
Product Type
Hub

Product specifications

Type
Splitter
Audio Specification
2.0-channel surround sound audio
Color
Black
Material
Metal
Connector Plating
Nickel
Product Features
TAA Compliant
3D Video Supported
EDID Compatible
Color Depth
24-bit True color
24-bit True Color
HDCP Specification
1.3
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HD15 (FEMALE)
MICRO-USB B (FEMALE)
SideA Connector2
MICRO-USB B (FEMALE)
SideB Connector3
HD15 (FEMALE)
Displayport Specification
1.2
Host Connector
DISPLAYPORT (FEMALE)
Technology
DisplayPort
VGA / SVGA
VGA/SVGA
Features
Flex Center
Cable Length
0 Foot
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
LED Indicators
(x2) Orange (Monitor Signal)
Number of Ports
2
Max Resolution
1080p
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.