Download document () of 20

P502-015

VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m)

  • Integral strain relief protects against cable stress and cracking
  • Made from mini-coaxial (RGB) and paired video wire
  • Foil and braid shielding blocks hazardous EMI/RFI line noise
  • Gold-plated connectors and contacts for maximum conductivity
  • Supports video resolutions up to 2048 x 1536, including 1080p

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P502-015
UPC
037332134202
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
12 in
Product Weight
1.2 lb
Compliances
RoHS
EIA-310-E
Global Catalog
P502-015
Product Type
Cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
SideA Connector1
HD15 (MALE)
SideB Connector1
HD15 (MALE)
SideB Connector3
HD15 (MALE)
Technology
VGA / SVGA
Coax
VGA/SVGA
Connector
VGA
Cable Length
15 Foot
Cable Type
Passive
Cable Length Range
14 - 20ft (4 - 6M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.