2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF)
| Product Name |
Eaton Tripp Lite series splitter
|
| Catalog Number |
B114-002-R
|
| UPC |
037332124890
|
| Product Length/Depth |
3.7 in
|
| Product Height |
1.7 in
|
| Product Width |
5.2 in
|
| Product Weight |
1 lb
|
| Compliances |
CE Marked
REACH FCC Compliant RoHS |
| Global Catalog |
B114-002-R
|
| Product Type |
Splitter
|
| Type |
Splitter
|
| AC Power Adapter Plug(s) |
NEMA 1-15P North America
|
| Relative Humidity |
0-80% non-condensing
|
| Color |
Black
|
| Material |
Steel
|
| Connector Plating |
Nickel
|
| Product Features |
Daisy-chainable / Cascadable
EDID Compatible Cascadable |
| Packaging Type |
Box
|
| Power Source Type |
AC Adapter
|
| SideA Connector1 |
HD15 (MALE)
|
| SideB Connector1 |
HD15 (FEMALE)
|
| Dc Barrel Plug |
OD: 5.5 x 2.1 x 12 mm, positive pin, negative sleeve
|
| SideB Connector3 |
HD15 (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
HD15 (MALE)
|
| Technology |
VGA / SVGA
VGA/SVGA |
| Features |
Flex Center
|
| AC Power Adapter Cord Length |
5 ft
|
| AC Adapter |
Input: 100-240V, 50/60Hz, 0.4A; Output: 9V, 1A, 5 ft.
|
| BTUs |
6.1 BTU/Hr
|
| Daisy-chainable or Cascadable |
Cascadable
|
| Max Supported Video Resolution |
2048 x 1536 @ 60Hz
|
| Max. Distance (Between any 2 Units) |
246 ft. (75m)
|
| LED Indicators |
Green (Power)
|
| Operating Temperature Range |
32° to 122°F (0° to 50°C)
|
| Storage Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Input x Output |
1 x 2
|
| Number of Ports |
2
|
| Power Consumption |
1.8 W
|
| Max Resolution |
1536p
|