Download document () of 20

P116-000-HDSC2

VGA with RCA Stereo Audio to HDMI Converter with Scaler function

  • Supports 24-bit True Color (8 bits per channel)
  • Supports computer input video resolutions up to 1920 x 1440
  • Upgrades VGA input signal to 720p or 1080p
  • Built-in scaler converts VGA video for display on HDMI monitor
  • Plug and play—no software or drivers to install

List price $110

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
P116-000-HDSC2
UPC
037332188342
Product Length/Depth
2.8 in
Product Height
1 in
Product Width
3.5 in
Product Weight
0.3 lb
Compliances
RoHS
Global Catalog
P116-000-HDSC2
Product Type
Video adapter

Product specifications

Type
Video Adapter
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
Color
Black
SideA Connector1
HD15 (FEMALE)
SideB Connector1
HDMI (FEMALE)
RCA (FEMALE)
SideA Connector2
RCA (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
VGA / SVGA
Stereo Audio
HDMI
VGA/SVGA
Features
Flex Center
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4 ft.
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.