Download document () of 20

P314-012

3.5 mm Mini Stereo to RCA Audio Y Splitter Adapter Cable (M/2xM), 12 ft. (3.7 m)

  • Connect a device with a 3.5 mm jack to a sound system with RCA inputs or a sound system with RCA inputs to a device with a 3.5 mm jack
  • Perfect for your PC, notebook, MP3 player or iPod
  • Molded cable with built-in strain relief
  • Audio Cable Y Adapter 3.5 mm-M/(2)RCA-M - 12 ft.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
P314-012
UPC
037332012159
Product Length/Depth
0.0001 in
Product Height
0.0001 in
Product Width
0.0001 in
Product Weight
0.0001 lb
Compliances
RoHS
Global Catalog
P314-012
Product Type
Splitter

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
SideA Connector1
3.5MM (MALE)
SideB Connector1
RCA (MALE)
SideB Connector3
RCA (MALE)
Technology
Stereo Audio
Connector
3.5MM
RCA
Cable Length
12 Foot
Cable Type
Passive
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.