Download document () of 20

P116-000-HDSC1

VGA with Audio to HDMI Converter with Scaler function

  • Included power supply comes with 4 international plug adapters
  • Eliminates costly upgrades to your analog source devices
  • Plug-and-play operation with no software required for easy, immediate installation
  • Supports computer input video resolutions up to 1920 x 1440 @ 60 Hz
  • Built-in scaler converts and upgrades VGA signal to 1080p HDMI

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
P116-000-HDSC1
UPC
037332188335
Product Length/Depth
6.7 in
Product Height
2.2 in
Product Width
4.6 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
EN 55024
Global Catalog
P116-000-HDSC1
Product Type
Video adapter

Product specifications

Type
Video Adapter
Device Compatibility
Monitor/HDTV
Operating Humidity Range
10 to 85% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
Color
White
SideA Connector1
HD15 (FEMALE)
SideB Connector1
3.5MM (FEMALE)
HDMI (FEMALE)
SideA Connector2
3.5MM (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
VGA / SVGA
Stereo Audio
HDMI
VGA/SVGA
Features
Flex Center
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4 ft.
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.