Download document () of 20

P134-06N-VGA-BP

DisplayPort to VGA Active Adapter Video Converter (M/F), 6-in. (15.24 cm), 50 Pack

  • Delivers high-definition picture quality at resolutions up to 1920 x 1080 (1080p)
  • Plug-and-play operation with no software required for easy, immediate installation
  • 50-piece bulk pack of P134-06N-VGA DisplayPort to VGA video adapters
  • Compact unit fits easily into briefcase or laptop bag for instant use anywhere
  • Active adapter converts Single- and Dual-Mode DP++ output for viewing on VGA display

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P134-06N-VGA-BP
UPC
037332237712
Product Length/Depth
1.81 in
Product Height
1.34 in
Product Width
0.79 in
Product Weight
0.22 lb
Compliances
RoHS
REACH
FCC Compliant
CE Marked
Global Catalog
P134-06N-VGA-BP
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
ABS, PVC
Connector Plating
Nickel
Cable Jacket Material
PVC
Contact Plating
Gold
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector3
HD15 (FEMALE)
Displayport Specification
1.1a
Technology
DisplayPort
VGA / SVGA
VGA/SVGA
Features
Flex Center
Cable Outer Diameter (OD)
6.0mm
Max Supported Video Resolution
1920 x 1200 (1080p)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)

Export product specification