Download document () of 20

P134-06N-VGA

DisplayPort to VGA Active Adapter Video Converter (M/F), 6-in. (15.24 cm)

  • Plug and Play - no drivers or setup needed
  • Ideal for use with graphics cards that do not output Dual Mode (DP++) signals, such as AMD Eyefinity
  • Supports PC video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
  • Connect a VGA monitor to a computer with a Displayport output
  • DisplayPort to VGA Active Cable Adapter - 1920x1200/1080P (DisplayPort-Male to HD15-Female) - 6 in.
  • Converts both Single-Mode and Dual Mode (DP++) Displayport output

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P134-06N-VGA
UPC
037332159151
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.125 lb
Compliances
RoHS
Global Catalog
P134-06N-VGA
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Color
Black
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector3
HD15 (FEMALE)
Technology
DisplayPort
VGA / SVGA
VGA/SVGA
Features
Flex Center
Cable Length
0.5 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.