Download document () of 20

U444-06N-VGA-AM

USB-C to VGA Adapter with Alternate Mode - DP 1.2

  • Transmits video signals from sources supporting USB DisplayPort Alt Mode
  • Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Delivers HD picture quality at resolutions up to 1920 x 1200 (1080p) @ 60 Hz
  • Plug-and-play operation with no software required for easy, immediate installation
  • Reversible USB-C plug connects in either direction for immediate no-fuss use

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U444-06N-VGA-AM
UPC
037332189349
Product Length/Depth
1.5 in
Product Height
0.57 in
Product Width
1.6 in
Product Weight
0.06 lb
Compliances
REACH
FCC Compliant
RoHS
CE Marked
Global Catalog
U444-06N-VGA-AM
Product Type
Video adapter

Product specifications

Application
  • Connect your laptop to a VGA monitor in a lecture hall or conference room for a video presentation
  • Add a secondary monitor to the MacBook, Chromebook or laptop in your office or home workspace
  • Stream online video or games from your computer on a larger VGA display
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Cable Jacket Color
White
Connector Plating
Nickel
Product Features
Bus Powered
DisplayPort Alt Mode
Multi-Resolution Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
SideA Connector1
USB C (MALE)
SideB Connector1
HD15 (FEMALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
SideB Connector3
HD15 (FEMALE)
Displayport Specification
1.2
Host Connector
USB C (MALE)
Technology

VGA / SVGA
VGA/SVGA
Built-In Cable Length
0.33 ft
Cable Length
Up to 4ft (up to 1M)
Number of Monitors Supported
1
Number of Ports
1
Power Consumption (Watts)
0.85 W
BTUs
2.9 BTU/Hr
Cable Outer Diameter (OD)
3.9mm
Material
PVC, ABS
Max Supported Color Depth
24-bit True Color
Max Supported Video Resolution
VGA: 1920 x 1200 (1080p) @ 60Hz
Wire Gauge (AWG)
34 / 28
Connector
RJ45
USB-C
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
Video Input
USB C (MALE)
Video Output
HD15 (FEMALE)
Video Ports
HD15 (FEMALE)

Export product specification