Download document () of 20

P137-06N-VGAB

Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), Black, 6-in. (15.24 cm)

  • Compact unit fits easily into briefcase or laptop bag for instant use anywhere
  • Active adapter converts single- and dual-mode DP++ output for viewing on VGA display
  • Delivers high-definition picture quality at resolutions up to 1920 x 1200, including 1080p
  • Plug-and-play operation with no software required for easy, immediate installation
  • Continue using your current VGA display without the expense of a new Mini DP monitor

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P137-06N-VGAB
UPC
037332210579
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.06 lb
Compliances
RoHS
CE Marked
FCC Compliant
Global Catalog
P137-06N-VGAB
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Operating Humidity Range
10% TO 85% RH, NON-CONDENSING
Storage Humidity Range
5% TO 90% RH, NON-CONDENSING
Color
Black
SideA Connector1
MINI DISPLAYPORT (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector3
HD15 (FEMALE)
Technology
VGA / SVGA
DisplayPort
VGA/SVGA
Features
Flex Center
Cable Length
1 Foot
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Cable Length Range
Up to 4ft (up to 1M)

Export product specification