Download document () of 20

U444-000-VGA

USB-C to VGA Vertical Adapter (M/F) - USB 3.1, Gen 1, Thunderbolt 3, 1920 x 1200 (1080p), 5 Gbps, Black

  • Vertical USB Type-C plug orientation prevents adjacent ports from being blocked
  • Converts video signals from sources supporting USB Type-C DisplayPort Alt Mode
  • Reversible USB Type-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation
  • Delivers HD picture quality at resolutions up to 1920 x 1200 (1080p) @ 60 Hz

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U444-000-VGA
UPC
037332238115
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.02 lb
Compliances
REACH
CE Marked
FCC Compliant
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
U444-000-VGA
Product Type
Video adapter

Product specifications

Type
USB-C to VGA Adapter
Audio Specification
Stereo
Relative Humidity
0-85% non-condensing
Color
Black
Material
PBT, ABS
Product Features
Bus Powered
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.0 (up to 5 Gbps)
Contact Plating
Gold
Packaging Type
Polybag
SideA Connector1
USB C (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector3
HD15 (FEMALE)
Technology
VGA / SVGA
VGA/SVGA
Supported Resolution
1920 x 1200
Number of Displays
1
Number of Monitors Supported
1
Max Supported Video Resolution
1920 x 1200 (1080p) @ 60Hz
Operating Temperature Range
32° to 104°F (0° to 40°C)
Resolutions Supported
Supports single VGA output up to 1920 x 1080 (1080P) @ 60 Hz
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
USB C (MALE)
Video Output
VGA
Video Ports
VGA
Max Resolution
1080p

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.