Download document () of 20

U344-001-VGA

USB 3.0 SuperSpeed to VGA Adapter, 512MB SDRAM - 2048x1152,1080p

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U344-001-VGA
UPC
037332186355
Product Length/Depth
0.91 in
Product Height
5.2 in
Product Width
5.2 in
Product Weight
0.001 lb
Compliances
FCC Compliant
RoHS
CE Marked
REACH
Product Type
Video adapter

Product specifications

Relative Humidity
10% to 90 % RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Connector Plating
Nickel
Product Features
Bus Powered
Driver Required
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Product Highlights
Features 512MB DDR2 SDRAM of memory
Supports video resolutions up to 2048 x 1152 (60Hz), 1080p (60Hz)
Windows and Intel Mac compatible
Compatible with Ubuntu 14.04.2
Add an additional VGA monitor through a single USB 3.0 port
Up to six adapters can be added to one computer
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
HD15 (FEMALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
SideB Connector3
HD15 (FEMALE)
Technology

VGA / SVGA
VGA/SVGA
Cable Length
Up to 4ft (up to 1M)
Power Consumption (Watts)
1.3 W
BTUs
4.4 BTU/Hr
Material
PVC, ABS
Max Supported Video Resolution
2048 x 1152 (1080p) @ 60Hz
Connector
HDMI
USB-C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.