Download document () of 20

B126-1A1-U

HDMI over Cat5/6 Extender Kit, Transmitter/Receiver for Video/Audio, USB Powered, Up to 125 ft. (38 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B126-1A1-U
UPC
037332190260
Product Length/Depth
0.95 in
Product Height
2.04 in
Product Width
2.4 in
Product Weight
0.15 lb
Compliances
RoHS
CE Marked
FCC Compliant
REACH
Product Type
Extender

Product specifications

Type
Extender Kit
Audio Specification
Stereo Audio
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Input
Transmitter and Receiver (included)
Material
Polycarbonate
Connector Plating
Gold
Product Features
3D Video Supported
Consumer Electronics Control (CEC) Supported
Built-In Equalizer
EDID Compatible
Daisy-chainable / Cascadable
TAA Compliant
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Works with all operating systems and HDMI sources
Built-in equalization control lets you adjust monitor image
Supports high-definition video resolutions up to 1080p (@ 60 Hz)
Built-in cable includes latching HDMI connector for a more secure connection
Plug and play—no software, drivers or external power supply
Supports stereo audio and HDCP
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
USB
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
MICRO-USB B (FEMALE)
RJ45 (FEMALE)
HDMI (MALE)
SideA Connector2
RJ45 (FEMALE)
MICRO-USB B (FEMALE)
SideB Connector2
MICRO-USB B (FEMALE)
RJ45 (FEMALE)
SideA Connector3
HDMI (FEMALE)
SideB Connector3
HDMI (MALE)
Power Source
Transmitter and Receiver (included)
Technology
Cat6
HDMI
Cat5/5e
Features
Flex Center
Number of Displays
1
Housing
Plastic
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
LED Indicators
TX & RX: Green (Power), Orange (Activity)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
1
Max Resolution
1080p
Extender Style
Pigtail
Extension Method
CATx
Form Factor/Mounting Options
Pigtail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.