Download document () of 20

B157-002-HD

2-Port DisplayPort to HDMI Hub, DP1.2, TAA

  • Supports video resolutions up to 1080p @ 60 Hz (1920 x 1080)
  • Compact enough for easy carrying in backpack or laptop bag
  • Works with all operating systems
  • Plug and play—no software or drivers required
  • Included USB Micro-B cable supplies power to unit

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
B157-002-HD
UPC
037332191304
Product Length/Depth
5.6 in
Product Height
1.7 in
Product Width
7.9 in
Product Weight
0.15 lb
Compliances
FCC Compliant
RoHS
CE Marked
REACH
Global Catalog
B157-002-HD
Product Type
Hub

Product specifications

Type
Splitter
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
Color
Black
Material
Plastic
Connector Plating
Nickel
Product Features
TAA Compliant
3D Video Supported
EDID Compatible
Color Depth
36-bit Deep color
36-bit Deep Color
Packaging Type
Box
HDCP Specification
1.3
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
MICRO-USB B (FEMALE)
HDMI (FEMALE)
SideA Connector2
MICRO-USB B (FEMALE)
SideB Connector3
HDMI (FEMALE)
Displayport Specification
1.2
Host Connector
DISPLAYPORT (FEMALE)
Technology
DisplayPort
HDMI
Features
Flex Center
Cable Length
0 Foot
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
LED Indicators
(x2) Orange (Monitor Signal)
Number of Ports
2
Max Resolution
1080p
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.