Download document () of 20

B126-2P2M-POC

2-Port HDMI over Cat5/6 Extender Kit, Box-Style Transmitter, 2 Mini Receivers, PoC, Up to 100 ft. (30 m), TAA

  • Supports high-definition video resolutions up to 1080p (@ 60 Hz)
  • HDCP and 3D compliant
  • Plug and play—no software or drivers to install
  • Built-in Power over Cable (PoC) technology powers the receiver
  • Supports 7.1-channel surround sound audio

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B126-2P2M-POC
UPC
037332201133
Product Length/Depth
6.4 in
Product Height
2 in
Product Width
7 in
Product Weight
0.001 lb
Compliances
FCC Compliant
RoHS
REACH
Global Catalog
B126-2P2M-POC
Product Type
Splitter

Product specifications

Type
Splitter; Extender Kit
Audio Specification
7.1 Channel Surround Sound
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Input
Transmitter (included) and Receiver (included but optional)
Connector Plating
Nickel
Product Features
3D Video Supported
Daisy-chainable / Cascadable
EDID Compatible
TAA Compliant
Consumer Electronics Control (CEC) Supported
Power Over Cable (PoC) Support
Color Depth
24-bit True color
24-bit True Color
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
HDMI (MALE)
SideA Connector3
3.5MM (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
RJ45 (FEMALE)
MICRO-USB B (FEMALE)
Host Connector
HDMI (FEMALE)
Power Source
Transmitter (included) and Receiver (included but optional)
Technology
Cat5/5e
Cat6
HDMI
POC
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
2
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
Mounting Details
Wallmount
LED Indicators
Green (Power), Orange (Activity)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Number of Ports
2
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
2
Max Resolution
1080p
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Pigtail
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.