Download document () of 20

P569-006-LOCK

High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 6 ft. (1.83 m)

  • 6 ft. (1.83m) High Speed HDMI Cable with Ethernet
  • Features a locking HDMI connector for use with BHDBT Series HDBaseT Extender products
  • Constructed using 24 AWG wiring to ensure optimal performance to the latest HDMI features
  • Locking connector ensures a secure connection, preventing signal loss due to cables getting bumped and disconnected
  • Supports Ultra High Definition 4K video resolutions

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P569-006-LOCK
UPC
037332188533
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.497 lb
Compliances
REACH
RoHS
Global Catalog
P569-006-LOCK
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
ARC
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Gold
Product Features
Consumer Electronics Control (CEC) Supported
Ethernet Support
3D Video Supported
EDID Compatible
EDID Support
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector
HDMI
Cable Length
6 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Minimum Bend Radius
50mm
LED Indicators
0
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/30
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.