Download document () of 20

B126-1A1-POC

HDMI over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, PoC, Up to 125 ft. (38 m)

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B126-1A1-POC
UPC
037332193117
Product Length/Depth
1.01 in
Product Height
3.61 in
Product Width
2.53 in
Product Weight
0.99 lb
Compliances
FCC Compliant
REACH
RoHS
Product Type
Extender

Product specifications

Type
Extender Kit
Audio Specification
Stereo Audio
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
3.5mm
Color
Black
Audio Output
HDMI
Input
Transmitter end only (included)
Material
Steel
Product Features
Rackmountable
Consumer Electronics Control (CEC) Supported
Daisy-chainable / Cascadable
3D Video Supported
Power Over Cable (PoC) Support
TAA Compliant
Built-In Equalizer
EDID Compatible
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Supports high-definition video resolutions up to 1080p (@ 60 Hz)
Built-in equalization control lets you adjust monitor image
Plug and play—no software or drivers to install
Supports stereo and 7.1-channel surround sound audio
Built-in Power over Cable (PoC) technology powers the receiver
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
RJ45 (FEMALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideA Connector3
3.5MM (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
HDMI (FEMALE)
Power Source
Transmitter end only (included)
Technology
HDMI
Cat6
POC
Cat5/5e
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Mounting Details
Wallmount
LED Indicators
TX & RX: Green (Power), Orange (Activity)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
1
Max Resolution
1080p
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.