Download document () of 20

BHDBT-K-SI-ER

HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 1080p, Up to 500 ft. (152.4 M)

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
BHDBT-K-SI-ER
UPC
037332187086
Product Length/Depth
1.06 in
Product Height
2.46 in
Product Width
4.53 in
Product Weight
0.99 lb
Compliances
REACH
CE Marked
RoHS
FCC Compliant
Product Type
Extender

Product specifications

Type
Extender Kit
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
20 to 90%
Color
Black
Product Features
TAA Compliant
IR Remote Extension Support
RS-232 Serial Extension Support
Product Highlights
Extends a 1080p @ 60 Hz signal up to 500 feet (150 m)
Plug and play—no software or drivers to install
Allows you to control a Blu-ray™ player from a remote monitor
Controls RS-232 serial devices at baud rates up to 115 Kbps
Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
Power Source Type
AC Adapter
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
RJ45 (FEMALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideB Connector3
DB9 (MALE)
HDMI (FEMALE)
Technology
HDBaseT
IR
HDMI
Features
Flex Center
AC Power Adapter Cord Length
4.5 ft
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
Included Mounting Accessories
Y
Mounting Details
Y
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Max 1440 x 900 Range (ft)
500 ft
Max 1600 x 1200 Range (ft)
500 ft
Max 480P Range (ft)
500 ft
Number of Ports
1
Max Resolution
1080p
Extender Style
Box
Extension Method
HDBaseT
TAA Compliance
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.