Download document () of 20

P116-003-HD-U

VGA to HDMI Active Adapter Cable with Audio and USB Power (M/F), 1080p, 6 in. (15.2 cm)

  • No external power supply required
  • Supports high-definition video resolutions up to 1080p
  • Plug and play—no software or drivers to install
  • Supports video transfer rates up to 6.75 Gbps
  • Supports 24-bit True Color (8 bits per channel)

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
P116-003-HD-U
UPC
037332189400
Product Length/Depth
4.7 in
Product Height
1 in
Product Width
6.3 in
Product Weight
0.001 lb
Compliances
RoHS
Global Catalog
P116-003-HD-U
Product Type
Video adapter

Product specifications

Type
Active Cable
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Cable Jacket Material
PVC
SideA Connector1
HD15 (MALE)
SideB Connector1
USB A (MALE)
HDMI (FEMALE)
SideA Connector2
USB A (MALE)
SideB Connector3
HDMI (FEMALE)
Technology
VGA / SVGA
HDMI
VGA/SVGA
Features
Flex Center
Cable Length
3.3 Foot
Max Supported Video Resolution
1920 x 1200 (1080p)
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.