Download document () of 20

B005-DPUA4

4-Port DisplayPort/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, DP 1.4, USB Sharing

  • Dual USB 3.0 hub ports let you share USB peripherals among connected computers
  • Push buttons, hotkeys and included IR remote allow easy toggling between computers
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Carries High Dynamic Range (HDR) signals for expanded color accuracy
  • Dual-mode DisplayPort (DP++) support allows connection of a local HDMI display

General specifications

Product Name
Eaton Tripp Lite series KVM switch
Catalog Number
B005-DPUA4
UPC
037332255020
Product Length/Depth
2.95 in
Product Height
1.02 in
Product Width
9.57 in
Product Weight
1.11 lb
Compliances
FCC Compliant
RoHS
CE Marked
REACH
Global Catalog
B005-DPUA4
Product Type
KVM switch

Product specifications

Number of ports
4
LED Indicators
Red (Connection to Power), Green (Online), Blue (Selected Port)
Material Of Construction
Metal
Operating Temperature Range
32° to 113°F (0° to 45°C)
Relative Humidity
10% to 85% RH, Non-Condensing
Storage Temperature
14° to 176°F (-10° to 80°C)
Audio Specification
7.1 Surround Sound
Number Of Monitors
1
Number Of Usb Ports
4
Operating Humidity
10% to 85% RH (No Condensation)
Operating Temperature
  • 32° to 122°F (0° to 50°C)
  • 32° to 113°F (0° to 45°C)
Storage Humidity Range
5% to 90% RH (No Condensation)
Number Of Users
1
Input Nominal Voltage Description
Rate Frequency:50/60Hz
CPU
2
Daisy-chain port
No
ESD protection
+/- 8kV (air-gap discharge); +/- 4kV (contact discharge)
Firmware upgrade port
No
Input frequency
50/60Hz
Key type
Yes
Max number of ports
2
Electrical Consumption (Max)
15W(5V/3A)
Power provided to connected device(s)
10W
Color
Black
Autoscan

Yes
Package Contents
Owner’s manual
B005-DPUA4 4-Port DisplayPort/USB KVM Switch
IR extender
IR remote control
Mounting brackets
External power supply (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V 3A).  Includes Interchangeable Plug Adapters (US, UK, EU & Australia).
Owner's manual
External power supply (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V 3A). Includes Interchangeable Plug Adapters (US, UK, EU and Australia).
System Requirements
Computers with DisplayPort connector, USB-A port and (optional) 3.5 mm audio jack
Windows, macOS or Linux operating system
Console with DisplayPort or HDMI monitor, USB keyboard/mouse and (optional) speakers with 3.5 mm connectors
Connector Plating
Nickel
Input Nominal Voltage
Rate Frequency:50/60Hz
Product Features
Extended Mode
Mirror Mode
HDR Support
3D Video Supported
IR Remote Extension Support
USB Specification


USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Color Depth
36-bit Deep color
36-bit Deep Color
Packaging Type
Box
Chroma Sub Sampling
4:4:4
4:2:0
4:2:2
Console Keyboard And Mouse Interface
USB
Port Selection




Hotkey
Mouse
Pushbutton
Remote selector
Console Monitor Interface
Displayport
HDCP Specification
1.4
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface

HDMI
Displayport
SideA Connector1
3.5MM (FEMALE)
SideB Connector1
USB A (FEMALE)
USB 3.0 A (FEMALE)
SideA Connector2
USB 3.0 A (FEMALE)
SideB Connector2
HDMI (FEMALE)
Dc Barrel Plug

OD: 5.5 x 2.5 x 16.5 mm, positive pin, negative sleeve
SideB Connector3
USB A (FEMALE)
USB 3.0 B (FEMALE)
Displayport Specification
1.4
Voltage Compatibility (VAC)
230 VAC
220 VAC
100 VAC
127 VAC
125 VAC
120 VAC
200 VAC
208 VAC
240
110 VAC
SideB Connector4
DISPLAYPORT (FEMALE)
SideB Connectors5
3.5MM (FEMALE)
Pc/Server Connections
DisplayPort
HDMI
Technology
HDMI
Stereo Audio
DisplayPort
SideB Connectors6
3.5mm x 1.35mm (5V DC Barrel)
Operating Humidity Range
10% to 85% RH (No Condensation)
Storage Humidity Range
5% to 90% RH (No Condensation)
Nominal Input Voltage Description
Rate Frequency:50/60Hz
Total Number of Ports
24
Autoscan Duration
5 to 999 seconds
Power Consumption
15 W
Max Supported Video Resolution
4K x 2K (4096 x 2160) @ 60 Hz (HDMI and DisplayPort)
USB Hub Ports
Yes

Export product specification

Need product support?

Support from Eaton