Download document () of 20

P785-DPKIT10

DisplayPort KVM Cable Kit for Tripp Lite B005-DPUA2-K and B005-DPUA4 KVM, 4K DP, USB 3.2, 3.5 mm, 10 ft. (3.05 m)

General specifications

Product Name
Tripp Lite by Eaton KVM cable kit
Catalog Number
P785-DPKIT10
UPC
037332257031
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
8 in
Product Weight
0.91 lb
Compliances
RoHS
Global Catalog
P785-DPKIT10
Product Type
Accessory

Product specifications

Application
Connect a computer and audio equipment, such as speakers and a microphone, to your Tripp Lite KVM switch
Accessory Class
Operating Humidity Range
0 TO 90% RH, Non-Condensing
Storage Humidity Range
0 TO 90% RH, Non-Condensing
Color
Black
Blue
Cable Jacket Rating
VW-1
Material
PVC
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Color Depth
24-bit True Color
Product Highlights
Supports Ultra HD resolutions up to true 4K @ 60 Hz for crystal-clear video
Supports USB 3.2 Gen 1 data transfer speeds up to 5 Gbps (10x faster than USB 2.0)
Latching DisplayPort plugs maintain constant A/V signal without accidental disconnections
For use with B005-DPUA2-K and B005-DPUA4 KVM switches
Includes 10 ft. (3.05 m) DisplayPort, USB 3.2 Gen 1 A/B and two 3.5 mm stereo audio cables in one kit
Cable Length
10 ft
Cable Outer Diameter (OD)
USB: 5.0MM; AUDIO: 3.0MM; DISPLAYPORT: 7.3MM
Chroma Sub Sampling
4:4:4
HDCP Specification
2.2
Audio Specification
Stereo Audio
SideA Connector1
DISPLAYPORT (MALE)
Max Supported Video Resolution
4096 x 2160 @ 60 Hz
Cable Length Range
9 - 14ft (2 - 4M)
SideB Connector1
USB 3.0 A (MALE)
DISPLAYPORT (MALE)
SideA Connector2
USB 3.0 A (MALE)
SideB Connector2
USB 3.0 B (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideA Connector3
3.5MM (MALE)
Accessory Type
Cable kit
SideB Connector3
3.5MM (MALE)
DISPLAYPORT (MALE)
Displayport Specification
1.2
Technology
DisplayPort
Stereo Audio

Export product specification