Download document () of 20

P579-006

DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F), 6 ft. (1.83 m)

  • Supports 1080p resolution
  • Digital Video and Audio in one cable
  • Small footprint compared to VGA or DVI

General specifications

Product Name
Eaton Tripp Lite series extension cable
Catalog Number
P579-006
UPC
037332185839
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.23 lb
Compliances
RoHS
Global Catalog
P579-006
Product Type
Extension cable

Product specifications

Type
Passive Cable
Relative Humidity
10% to 80% RH, Non-Condensing
Color
Black
Cable Jacket Color
Black
Product Features
Latching or Gripping Connector
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (FEMALE)
SideB Connector3
DISPLAYPORT (FEMALE)
Technology
DisplayPort
Features
Flex Center
Connector
DISPLAYPORT
Cable Length
6 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Cable Type
Passive
Max Resolution
4K/60
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.