Download document () of 20

P582-015

DisplayPort to HDMI Adapter Cable (M/M), 15 ft. (4.6 m)

  • Designed for Dual-Mode DisplayPort graphics cards
  • Supports video resolutions up to 1920 x 1080 (1080p)
  • Gold-plated contacts
  • Supports audio and HDCP
  • No separate adapter required
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
P582-015
UPC
037332192837
Product Length/Depth
0.5 in
Product Height
7 in
Product Width
11 in
Product Weight
0.68 lb
Compliances
TAA Compliant
Global Catalog
P582-015
Product Type
Adapter

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Product Features
TAA Compliant
Cable Jacket Material
PVC
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
DisplayPort
HDMI
Features
Flex Center
Cable Length
15 Foot
Max Supported Video Resolution
1920 x 1200 (1080p)
Cable Type
Passive
Cable Length Range
14 - 20ft (4 - 6M)

Export product specification