Download document () of 20

U344-001-HDMI-R

USB 3.0 SuperSpeed to HDMI Dual Monitor External Video Graphics Card Adapter, 512 MB SDRAM - 2048x1152,1080p

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U344-001-HDMI-R
UPC
037332174208
Product Length/Depth
3.5 in
Product Height
0.9 in
Product Width
5.3 in
Product Weight
0.1 lb
Compliances
RoHS
REACH
Certifications
cUL Listed
UL Listed
Product Type
Video adapter

Product specifications

Color
Black
Product Highlights
Compatible with both Windows and macOS operating systems
Connect up to 6 adapters at the same time to extend video across multiple displays
Plug-and-play operation with no external power required for immediate installation
Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
Supports high-definition video resolutions up to 2048 x 1152 @ 60 Hz
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology

HDMI
Cable Length
Up to 4ft (up to 1M)
Connector
HDMI
USB-C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.