Download document () of 20

P130-06N-AUDIO

4K HDMI Audio De-Embedder/Extractor with TOSLINK and 3.5 mm Stereo Output, 5.1 Channel, HDCP, 4K 30Hz, 6-in. (15.24 cm)

  • Built-in 6 in. HDMI cable connects to audio/video source
  • Supports multi-channel audio up to 5.1 surround sound
  • Features 3.5 mm stereo and TOSLINK optical audio outputs
  • Powered via USB Micro-B connection
  • Transmits UHD video resolutions up to 3840 x 2160 (4K x 2K)

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P130-06N-AUDIO
UPC
037332200921
Product Length/Depth
0.39 in
Product Height
4.7 in
Product Width
1.97 in
Product Weight
0.13 lb
Compliances
RoHS
Global Catalog
P130-06N-AUDIO
Product Type
Audio adapter

Product specifications

Color
Black
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector2
TOSLINK (MALE)
SideB Connector3
HDMI (FEMALE)
3.5MM (FEMALE)
SideB Connector4
MICRO-USB B (FEMALE)
Technology
Stereo Audio
HDMI
Toslink / SPDIF
Toslink/SPDIF
Features
Flex Center
Cable Length
0.5 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.