Download document () of 20

P312-001

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 1 ft. (0.31 m)

  • Connect mini stereo audio equipment
  • Gold plated connectors ensure excellent conductivity
  • Molded cables with built-in strain relief
  • Perfect for use with mobile devices such as iPod, iPhone, and MP3 players

General specifications

Product Name
Eaton Tripp Lite series stereo cable
Catalog Number
P312-001
UPC
037332183941
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.02 lb
Compliances
RoHS
Global Catalog
P312-001
Product Type
Stereo cable

Product specifications

Color
Black
Cable Jacket Color
Black
SideA Connector1
3.5MM (MALE)
SideB Connector1
3.5MM (MALE)
SideB Connector3
3.5MM (MALE)
Technology
Stereo Audio
Connector
3.5MM
Cable Length
1 Foot
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.