Download document () of 20

P130-08N

HDMI to DVI-D Adapter Cable (F/M), 8 in. (20.3 cm)

  • Slim design for tight spaces
  • Converts an HDMI Male connector into a DVI-D Single-Link Male connector or a DVI-D Single-Link Male connector to an HDMI female connector
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1920 x 1080
  • Fully shielded and molded construction

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
P130-08N
UPC
037332186485
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.11 lb
Compliances
RoHS
Global Catalog
P130-08N
Product Type
Video adapter

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
SideA Connector1
DVI-D SINGLE LINK (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
DVI
HDMI
Cable Length
0.7 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.