Download document () of 20

P136-001

DisplayPort to HDMI Video Adapter Video Converter (M/F), HDCP, Black, 1 ft.

  • Supports 7.1-channel surround sound to enhance your streaming experience
  • Compact 1 ft. cable fits easily into pocket, briefcase or laptop bag for use anywhere
  • Delivers HD picture quality at resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Plug-and-play operation with no software required for easy, immediate installation
  • Continue using your current HDMI display without the expense of a new DP monitor

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P136-001
UPC
037332242587
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.09 lb
Compliances
CE Marked
REACH
RoHS
FCC Compliant
Global Catalog
P136-001
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Audio Specification
7.1 Channel Surround Sound
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
ABS, PVC
Connector Plating
Gold
Product Features
Fully Molded Connector Ends
Bus Powered
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Contact Plating
Gold
HDCP Specification
1.3
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Displayport Specification
1.1a
Technology
DisplayPort
HDMI
Features
Flex Center
Cable Length
1 Foot
Cable Outer Diameter (OD)
5.5mm
Max Supported Video Resolution
1920 x 1200 (1080p)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Number of Ports
1
Cable Length Range
Up to 4ft (up to 1M)

Export product specification