Download document () of 20

B118-002-UHDINT

2-Port HDMI Splitter - UHD 4K, International AC Adapter

  • Plug-and-play operation with no software required for easy, immediate installation
  • Cascade up to 3 levels of splitters to expand the number of connected displays to 128
  • Supports UHD resolutions up to 4K @ 30 Hz for crystal-clear video transmission
  • Supports DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1-channel surround sound

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B118-002-UHDINT
UPC
037332261304
Product Length/Depth
0.67 in
Product Height
2.28 in
Product Width
1.97 in
Product Weight
0.33 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Global Catalog
B118-002-UHDINT
Product Type
Splitter

Product specifications

Type
Splitter
Audio Specification
DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
Device Compatibility
Monitor/HDTV
AC Power Adapter Plug(s)
NEMA 1-15P North America
CEE 7/16 Schuko
AS/NZS 3112 Australia
BS 1363 UK
Operating Humidity Range
10% to 85 % RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Connector Plating
Gold
Product Features
3D Video Supported
Daisy-chainable / Cascadable
Cascadable
HDR Support
EDID Compatible
Color Depth
36-bit Deep color
36-bit Deep Color
Contact Plating
Gold
Packaging Type
Box
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.5 x 10 mm, positive pin, negative sleeve
SideB Connector3
HDMI (FEMALE)
Host Connector
HDMI (MALE)
Technology
HDMI
Features
Flex Center
AC Power Adapter Cord Length
5 ft
Daisy-chainable or Cascadable
Cascadable
Housing
PVC
Max Supported Video Resolution
3840 x 2160 @ 30Hz
Max. Distance (Between any 2 Units)
10 ft. (3.05m)
LED Indicators
Red (Signal)
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Input x Output
1 x 2
Video Input
HDMI (MALE)
Video Output
HDMI (FEMALE)
Number of Ports
2
Power Consumption
2.1 W
Max Resolution
4K/30

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.