Download document () of 20

P568-006-BK-GRP

High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 6 ft. (1.83 m)

  • 6-ft. (1.83 m) length allows flexibility in home theater set-ups
  • Supports video resolutions up to 4K for outstanding picture quality
  • Firmly grips HDMI ports to prevent accidental disconnects
  • Connects computers, Blu-ray players or game consoles to HDTVs, HD monitors or receivers

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568-006-BK-GRP
UPC
037332209931
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.27 lb
Compliances
RoHS
REACH
Global Catalog
P568-006-BK-GRP
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
ARC
Operating Humidity Range
0% to 90% RH, Non-Condensing
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Gold
Product Features
EDID Compatible
EDID Support
Latching or Gripping Connector
3D Video Supported
Consumer Electronics Control (CEC) Supported
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector
HDMI
Cable Length
6 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Minimum Bend Radius
30mm
LED Indicators
0
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/30
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification