Download document () of 20

B118-008E-UHD-2

8-Port HDMI Splitter - 4K @ 60 Hz, HDCP 2.2, EDID Management

  • Transmits up to 15 ft. for digital signage in bars, offices, classrooms, showrooms, etc.
  • Plug-and-play operation with no software required for easy, immediate installation
  • Supports UHD resolutions up to true 4K @ 60 Hz for crystal-clear video
  • Capable of cascading up to 512 total displays in sophisticated applications
  • User-adjustable EDID settings allow compatibility with wide range of TVs/monitors

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B118-008E-UHD-2
UPC
037332239907
Product Length/Depth
13.9 in
Product Height
3.3 in
Product Width
5.9 in
Product Weight
0.001 lb
Compliances
RoHS
FCC Compliant
REACH
Global Catalog
B118-008E-UHD-2
Product Type
Splitter

Product specifications

Type
Splitter
Audio Specification
DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0% to 60% RH, Non-Condensing
Color
Black
Material
Metal
Product Features
Rackmountable
Daisy-chainable / Cascadable
EDID Compatible
Cascadable
Color Depth
36-bit Deep color
36-bit Deep Color
Packaging Type
Box
Power Source Type
AC Adapter
HDCP Specification
2.2
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 10 mm, positive pin, negative sleeve
SideB Connector3
HDMI (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
HDMI (FEMALE)
Technology
HDMI
Features
Flex Center
AC Power Adapter Cord Length
5 ft
AC Adapter
Input: 100-240V, 50/60Hz, 0.6A; Output: 5V, 3A, 5 ft.
Daisy-chainable or Cascadable
Cascadable
Included Mounting Accessories
Yes
Max Supported Video Resolution
4096 x 2160 (4K) @ 60Hz
Max. Distance (Between any 2 Units)
6 ft. (2m)
Mounting Details
Yes
LED Indicators
Amber (Power); (x8) Blue (Signal)
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
Input x Output
1 x 8
Number of Ports
8
Max Resolution
4K/60

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.